Declaring and calling an instance of the IEC60870-5-101 substation
You can download the complete PLC sources here.
The complete functionality of a substation is encapsulated in the FB_IEC870_5_101Slave function block. An instance can be used to establish a connection to the master. The hSerial connection handle of the fast task must be passed to the substation as VAR_IN_OUT variable.
Insert the following PLC code in the declaration part of P_MAIN_LowSpeed:
PROGRAM P_MAIN_LowSpeed
VAR
AODB : ARRAY[0..49] OF ST_IEC870_5_101AODBEntry;
init : BOOL := TRUE;
error : UDINT;
inputs AT%IB0 : ARRAY[0..2999] OF BYTE;
outputs AT%QB0 : ARRAY[0..2999] OF BYTE;
memory AT%MB0 : ARRAY[0..2999] OF BYTE;
data : ARRAY[0..2999] OF BYTE;
bEnable : BOOL := TRUE;
server : FB_IEC870_5_101Slave;
END_VARand the instance is called in the program part:
IF init THEN
init := FALSE;
...
ELSE
...
server( pInputs := ADR( inputs ), cbInputs := SIZEOF( inputs ), pOutputs := ADR( outputs ), cbOutputs := SIZEOF( outputs ), pMemory := ADR( memory ), cbMemory := SIZEOF( memory ), pData := ADR( data ), cbData := SIZEOF( data ), pAOEntries := ADR( AODB ), cbAOEntries := SIZEOF( AODB ), hSerial := P_SerialComm_HighSpeed.hSerial, (* serial link interface connection handle from fast task *) bEnable := bEnable );
...
END_IF