The fast PLC task
Add the following PLC code to the declaration part:
PROGRAM P_SerialComm_HighSpeed
VAR
fbSerialLineCtrl : FB_IEC870_SerialLineCtrl := (
Mode := SERIALLINEMODE_PC_COM_PORT, (*SERIALLINEMODE_KL6_5B_STANDARD *)
Baudrate := 19200,
NoDatabits := 8,
Parity := PARITY_EVEN,
Stopbits := 1,
Handshake := HANDSHAKE_NONE,
ContinousMode := FALSE );
serial_in AT%IB4000 : PcComInData;
serial_out AT%QB4000 : PcComOutData;
KL6_in AT%IB4100 : KL6inData5B;
KL6_out AT%QB4100 : KL6outData5B;
hSerial : T_HSERIALCTRL;
END_VARand in the program code:
fbSerialLineCtrl( pComIn := SEL( fbSerialLineCtrl.Mode = SERIALLINEMODE_KL6_5B_STANDARD, ADR( serial_in ), ADR( KL6_in ) ),
pComOut := SEL( fbSerialLineCtrl.Mode = SERIALLINEMODE_KL6_5B_STANDARD, ADR( serial_out ), ADR( KL6_out ) ),
SizeComIn := SEL( fbSerialLineCtrl.Mode = SERIALLINEMODE_KL6_5B_STANDARD, SIZEOF( serial_in ), SIZEOF( KL6_in ) ),
hSerial := hSerial );A TwinCAT System Manager configuration suitable for this sample can be found on the sample overview page. The mode variable can be used to switch between two communication paths.
Communication via the standard PC COMx interfaces
- In this case, the mode parameter is set to the value: SERIALLINEMODE_PC_COM_PORT.
- In the TwinCAT System Manager, the serial_in and serial_out variables are linked with the corresponding IO variables of the serial interface.
- The interface must be configured in the TwinCAT System Manager (baud rate, parity, etc.). Other communication parameters at the FB_IEC870_SerialLineCtrl function block are irrelevant in this mode.
Communication via serial Beckhoff Bus Terminals KL6xxx
- In this case the mode parameter is set to the value: SERIALLINEMODE_KL6_5B_STANDARD.
- At the TwinCAT System Manager the KL6_in and KL6_out variables are bound to the corresponding IO variables of the serial terminal KL6xxx.
- The interface is configured within the TwinCAT PLC by the instance of the FB_IEC870_SerialLineCtrlfunction block. Communication parameters like baud rate, parity etc. have to be set via this function block.
Communication via serial Beckhoff Bus Terminals EL6xxx
PROGRAM P_SerialComm_HighSpeed
VAR
fbSerialLineCtrl : FB_IEC870_SerialLineCtrl := ( Mode := SERIALLINEMODE_EL6_22B );
EL6_in AT%IB4100 : EL6inData22B;
EL6_out AT%QB4100 : EL6outData22B;
hSerial : T_HSERIALCTRL;
END_VARfbSerialLineCtrl( pComIn := ADR( EL6_in ),
pComOut := ADR( EL6_out ),
SizeComIn := SIZEOF( EL6_in ),
hSerial := hSerial );- In this case the mode parameter is set to the value: SERIALLINEMODE_EL6_22B.
- At the TwinCAT System Manager the EL6_in and EL6_out variables are bound to the corresponding IO variables of the serial terminal EL6xxx.
- The interface will and has to be configured within the TwinCAT System Manager (Baudrate, Parity etc.). Other communication parameters at the FB_IEC870_SerialLineCtrl function block are not relevant at this mode.