General query and groups
The sample program presented here shows an IEC 60870-5-104 master with High Level interface. The sample illustrates the definition of groups of data types. A general interrogation and a separate group 1 are configured. The general interrogation takes place every 30 seconds, group 1 is interrogated every 10 seconds. The communicated parameters include single points, bitstrings and measured values.
Download TwinCAT XAE Project (*.zip): IEC870_104_HighLevel_Master_inrogrps.zip
In the sample, the following parameters are set for the central station (master):
- Server Host address (IP address of the slave): 127.0.0.1 (At least this parameter must be adjusted individually)
- Server port address (port address of the slave): 2404
- k: 12
- w: 8
- t0: 30 s
- t1: 15 s
- t2: 10 s
- t3: 20 s
- General ASDU address: 3
- Cause of transfer size: 2 octets
- Common ASDU address size: 2 octets
- Information object address size: 3 octets
- Max. APDU length: 253
![]() |
|