FB_XmlSrvRead
The function block FB_XmlSrvRead can be used to initialise a PLC variable with data from an XML file. The input variable sXPath has to point to a valid node in the XML file specified via sFilePath. The symbol to be initialised is identified unambiguously by the symbol address and size.
 Inputs
VAR_INPUT
    sNetId      : T_AmsNetId; 
    ePath       : E_OpenPath := PATH_GENERIC; 
    nMode       : WORD := XMLSRV_SKIPMISSING;
    pSymAddr    : DWORD;
    cbSymSize   : UDINT;
    sFilePath   : T_MaxString;
    sXPath      : T_MaxString;
    bExecute    : BOOL; 
    tTimeout    : TIME := T#60s; 
END_VARName  | Type  | Description  | 
|---|---|---|
sNetId  | T_AmsNetId  | String containing the network address of the TwinCAT 3 XML Server. For the local computer (default) an empty string may be specified.  | 
ePath  | E_OpenPath  | This input can be used to select a TwinCAT system path on the target device for opening the file.  | 
nMode  | WORD  | This input can be used to control how the XML file is evaluated. Only the XMLSRV_SKIPMISSING mode is initially supported for the command XmlSrvRead.  | 
pSymAddr  | DWORD  | Address of the PLC variable to be written with the data from the XML file.  | 
cbSymSize  | UDINT  | Size of the PLC variable to be written with the data from the XML file.  | 
sFilePath  | T_MaxString  | Contains the path and file name for the file to be opened. The path can only point to the local file system of the computer. This means that network paths cannot be used here.  | 
sXPath  | T_MaxString  | Contains the address of the tag in the XML document from which the data are to be written. The address must be a valid XPath instruction. The name of the tag must be different from the name of the symbol.  | 
bExecute  | BOOL  | The function block is activated by a positive edge at this input.  | 
tTimeout  | TIME  | Maximum time allowed for the execution of the function block.  | 
 Outputs
VAR_OUTPUT
    bBusy   : BOOL;
    bError  : BOOL;
    nErrId  : UDINT;
END_VARName  | Type  | Description  | 
|---|---|---|
bBusy  | BOOL  | This output is set when the function block is activated and remains set until feedback is received.  | 
bError  | BOOL  | This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.  | 
nErrId  | UDINT  | If the bError output is set, this parameter returns the TwinCAT 3 XML Server error number.  | 
Requirements
Development environment  | Target system type  | PLC libraries to be linked  | 
|---|---|---|
TwinCAT v3.1 Build 4011  | PC or CX (x86, x64, Arm®)  | Tc2_XmlDataSrv  |