T_QueryOptionDocumentDB_Update
Syntax
Definition:
TYPE T_QueryOptionDocumentDB_Update
STRUCT
pFilter: POINTER TO BYTE;
cbFilter: UDINT;
pDocuments: POINTER TO BYTE;
cbDocuments: UDINT;
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
---|---|---|
pFilter | POINTER TO BYTE | Specifies the address of the search filter based on which the collection is to be searched. |
cbFilter | UDINT | Length of the search filter. |
pDocuments | POINTER TO BYTE | Specifies the address of the documents whose values are to be transferred to the collection. |
cbDocuments | UDINT | Length of the documents |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1 Build 4022.20 | PC or CX (x86) | Tc3_Database |