RunOnce

This method can be used to execute an AutoLog group once, for example based on an event in the controller.

Syntax

METHOD RunOnce : BOOL
VAR_INPUT
    hAutoLogGrpID: UDINT;
    bAll: BOOL;
END_VAR

RunOnce 1: Inputs

Name

Type

Description

hAutoLogGrpID

UDINT

ID of the AutoLog group to be executed once.

bAll

BOOL

If TRUE, all AutoLog groups are executed once.

RunOnce 2: Return value

Name

Type

Description

RunOnce

BOOL

Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error.

Sample

VAR
    fbPLCDBAutoLog    : FB_PLCDBAutoLog (sNetID:='', tTimeout := T#5S);
END_VAR
IF fbPLCDBAutoLog.RunOnce(hAutologGrpID := 1, bAll := FALSE) THEN
    ; // ...
END_IF