Create

This method creates new entries in the XML configuration file for the TwinCAT Database Server. Optionally the TwinCAT Database Server can use a new entry on a temporary basis. In this case no data is written to the XML file.

Syntax

METHOD Create : BOOL
VAR_INPUT
    pTcDBSrvConfig: POINTER TO BYTE;
    cbTcDBSrvConfig: UDINT;
    bTemporary: BOOL := TRUE;
    pConfigID: POINTER TO UDINT;
END_VAR

Create 1: Inputs

Name

Type

Description

pTcDBSrvConfig

POINTER TO BYTE

Pointer of the configuration structure to be created.

cbTcDBSrvConfig

UDINT

Length of the configuration structure

bTemporary

BOOL

Indicates whether the configuration is to be stored in the XML file.

pConfigID

POINTER TO UDINT

Return pointer of the configuration ID (hDBID or hAutoLogGrpID)

Create 2:

Creating AutoLog groups is currently not supported.

Create 3: Return value

Name

Type

Description

Create

BOOL

Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error.

Sample

VAR
    fbConfigTcDBSrv : FB_ConfigTcDBSrv(sNetId := '', tTimeout:=T#5S);
    myConfigHandle  : INT;
    // Any other ConfigType can be used here
    stConfigDB      : T_DBConfig_MsCompactSQL;
END_VAR
stConfigDB.bAuthentification := FALSE;
stConfigDB.sServer := 'C:\Recipes.sdf';
        
IF fbConfigTcDBSrv.Create(
    pTcDBSrvConfig:= ADR(stConfigDB),
    cbTcDBSrvConfig:= SIZEOF(stConfigDB),
    bTemporary:= TRUE,
    pConfigID:= ADR(myConfigHandle)) 
THEN
    IF fbSQLStoredProcedure.bError THEN
        nState := 255; 
    ELSE
        nState := 0; 
    END_IF    
END_IF