ExecuteDataReturn

This method sends the call of the specified stored procedure to the database via the database connection already opened by the function block FB_SQLDatabase. An instance of the FB_SQLResult function block can be transferred for reading the returned records.

Syntax

METHOD ExecuteDataReturn : BOOL
VAR_INPUT
    pParameterStrc: POINTER TO BYTE;
    cbParameterStrc: UDINT;
    pSQLDBResult: POINTER TO FB_SQLDBResult;
END_VAR

ExecuteDataReturn 1: Inputs

Name

Type

Description

pParameterStrc

POINTER TO BYTE

Pointer address to the parameter structure that is transferred to the procedure.

cbParameterStrc

UDINT

Length of the parameter structure

pSQLDBResult

POINTER TO FB_SQLDBResult

Returns a new instance of the function block FB_SQLDBResult.

ExecuteDataReturn 2: Return value

Name

Type

Description

Read

BOOL

Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error.

Sample

Uses the stored procedure previously created with FB_SQLDatabaseEvt.CreateSP().

VAR
    fbSQLStoredProcedure : FB_SQLStoredProcedureEvt(sNetID:='', tTimeout := T#5S);
    Customer_ID          : LINT;
    tcMessage            : I_TcMessage;
END_VAR
IF fbSQLStoredProcedure.ExecuteDataReturn(pParameterStrc := ADR(Customer_ID), cbParameterStrc:= SIZEOF(Customer_ID), pSQLDBResult := ADR(fbSqlResult)) THEN
    IF fbSQLStoredProcedure.bError THEN
        tcMessage := fbSQLStoredProcedure.ipTcResult;
        nState := 255; 
    ELSE
        nState := nState+1; 
    END_IF    
END_IF

FB_SQLResultEvt can then be used to read the data.