CreateCmd
This method is used to initialize an instance of the function block FB_SQLCommand with the already open database connection of the function block FB_SQLDatabase. The function block FB_SQLCommand only uses the database connection it was assigned via the CreateCmd method. Several instances of the function block FB_SQLCommand can be initialized with the same database connection.
The initialization of the function block FB_SQLCommand is completed in the same cycle. This means that neither the Busy flag of the function block nor the method return value of the CreateCmd method have to be checked.
Syntax
METHOD CreateCmd : BOOL
VAR_INPUT
pSQLCommand: POINTER TO FB_SQLCommand;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
pSQLCommand | POINTER TO FB_SQLCommand | Returns a new instance of the function block FB_SQLCommand. |
Return value
Name | Type | Description |
|---|---|---|
CreateCmd | BOOL | Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error. |
Sample
VAR
fbSqlDatabase : FB_SQLDatabaseEvt(sNetID := '', tTimeout := T#5S);
END_VAR// create a command reference
IF fbSqlDatabase.CreateCmd(ADR(fbSqlCommand)) THEN
IF fbSqlDatabase.bError THEN
nState := 255;
ELSE
nState := nState+1;
END_IF
END_IFFB_SQLCommandEvt can then be used for the execution.