FB_PLCDBCreate

Function block with two methods. One method can be used to create databases from the PLC on a database server specified in the PLC. The other method can be used to generate a new table in a specified database.
Syntax
Definition:
FUNCTION_BLOCK FB_PLCDBCreate
VAR_INPUT
sNetID: T_AmsNetID := '';
tTimeout: TIME := T#5S;
END_VAR
VAR_OUTPUT
bBusy: BOOL;
bError: BOOL;
ipTcResultEvent: Tc3_EventLogger.I_TcResultEvent;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
sNetID | T_AmsNetID | AMS network ID of the target device at which the ADS command is directed. |
tTimeout | TIME | Indicates the time before the function is cancelled. |
Outputs
Name | Type | Description |
|---|---|---|
bBusy | BOOL | TRUE as soon as a method of the function block is active. |
bError | BOOL | TRUE when an error occurs. |
ipTcResultEvent | Tc3_EventLogger.I_TcResultEvent | Result interface with detailed information on the return value. |
Methods
Name | Definition location | Description |
|---|---|---|
Local | Creates a new database | |
Local | Creates a new table with a structure that is defined via an array with x elements or x columns in the PLC. |
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.1 Build 4020.10 |
PC or CX (x86) |
Tc3_Database |