FB_PLCDBRead

Function block for reading records from a database.
Syntax
FUNCTION_BLOCK FB_PLCDBRead
VAR_INPUT
sNetID: T_AmsNetID := '';
tTimeout: TIME := T#5S;
END_VAR
VAR_OUTPUT
bBusy: BOOL;
bError: BOOL;
ipTcResultEvent: Tc3_EventLogger.I_TcResultEvent;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
sNetID | T_AmsNetID | AMS network ID of the target device at which the ADS command is directed. |
tTimeout | TIME | Indicates the time before the function is cancelled. |
Outputs
Name | Type | Description |
---|---|---|
bBusy | BOOL | TRUE as soon as a method of the function block is active. |
bError | BOOL | TRUE when an error occurs. |
ipTcResultEvent | Tc3_EventLogger.I_TcResultEvent | Result interface with detailed information on the return value. |
Methods
Name | Definition location | Description |
---|---|---|
Local | Reads a specified number of records from a database table with the standard table structure specified by Beckhoff. | |
Local | Reads a specified number of records from a database table with any table structure. |
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1 Build 4020.10 |
PC or CX (x86) |
Tc3_Database |