GetRemainingData

This method can be used to read the remaining data in JSON format after the validation. This includes records which could not be assigned to the PLC structure, for example.

Syntax

METHOD GetRemainingData : BOOL
VAR_INPUT
    pData : POINTER TO BYTE;
    cbData : UDINT;
    cbDocument : UDINT;
    bDataRelease : BOOL;
END_VAR

GetRemainingData 1: Inputs

Name

Type

Description

pData

POINTER TO BYTE

Indicates the address of the string array into which the records are to be written.

cbData

UDINT

Indicates the size of the string array in bytes.

cbDocument

UDINT

Indicates the string length of the string in the array.

bDataRelease

BOOL

Releases the cached data.

GetRemainingData 2: Return value

Name

Type

Description

GetRemainingData

BOOL

Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error.

Sample:

VAR CONSTANT
    cDocumentSize : UDINT := 1000;
END_VAR
VAR
    fbNoSqlValidation : FB_NoSQLValidation(sNetID := '', tTimeout := t#15S);
    aRemainingData : ARRAY[0..1000] OF STRING(cDocumentSize);
END_VAR
IF fbNoSqlValidation.GetRemainingData(
    pData:= ADR(aRemainingData),
    cbData:= SIZEOF(aRemainingData),
    cbDocument:= cDocumentSize,
    bDataRelease:= TRUE)
THEN
    IF fbNoSqlValidation.bError THEN
        TcMessage := fbNoSqlValidation.ipTcResult;
        nstate := 255;
    ELSE
        nstate := nstate+1;
    END_IF
END_IF