ExecuteDataReturn
This method executes a query to a NoSQL database that was previously set using the I_NoSQLQueryBuilder function block. The transferred instance of type FB_NoSQLResultEvt is filled with return values.
Syntax
METHOD ExecuteDataReturn : BOOL
VAR_INPUT
hDBID : UDINT;
iNoSSQLQueryBuilder: I_NoSQLQueryBuilder;
pNoSQLResult: POINTER TO FB_NoSQLResultEvt;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
hDBID | UDINT | ID of the set database configuration |
iNoSQLQueryBuilder | I_NoSQLQueryBuilder | Preconfigured QueryBuilder function block that defines the query to be sent. |
pNoSQLResult | POINTER TO FB_NoSSQLResultEvt | Specifies the address for the FB_NoSQLResultEvt function block, which can be used to read the results. |
Return value
Name | Type | Description |
|---|---|---|
ExecuteDataReturn | BOOL | Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error. |
nDataCount | UDINT | [optional] Number of records returned |
Uses the QueryBuilder to execute the corresponding query.
VAR
fbNoSqlQuery : FB_NoSQLQueryEvt(sNetID := '', tTimeout := T#5S);
fbNoSQLQueryBuilder_DocumentDB: FB_NoSQLQueryBuilder_DocumentDB
FindQueryOptions : T_QueryOptionDocumentDB_Find;
fbNoSqlResult : FB_NoSQLResultEvt(sNetID := '', tTimeout := T#5S);
myDBID : UDINT := 1;
sFilter : STRING(255);
sSort: STRING(255);
sProjection: STRING(255);
TcMessage : I_TcMessage;
END_VAR// set QueryInputs:
fbNoSQLQueryBuilder_DocumentDB.eQueryType := E_DocumentDbQueryType.Find;
fbNoSQLQueryBuilder_DocumentDB.pQueryOptions := ADR(FindQueryOptions);
fbNoSQLQueryBuilder_DocumentDB.cbQueryOptions := SIZEOF(FindQueryOptions);
//set Find Parameter ([optional] sort, projection):
sFilter := '{}'; // read all data from database
FindQueryOptions.pFilter:= ADR(sFilter);
FindQueryOptions.cbFilter:= SIZEOF(sFilter);
// call nosql query:
IF fbNoSqlQuery.ExecuteDataReturn(myDBID, fbNoSqlQuery, ADR(fbNoSqlResult)) THEN
IF fbNoSqlQuery.bError THEN
TcMessage := fbNoSqlQuery.ipTcResult;
nState := 255;
ELSE
nState := nState+1;
END_IF
END_IFFirst, the FB_NoSQLQueryEvt function block is parameterized via the FB_NoSQLQueryBuilder_DocumentDB function block. Depending on the query type there are various options, such as T_QueryOptionDocumentDB_Find, for defining the filter, sorting or projection.