Execute
This method sends a query to the NoSQL database, which was previously set with the I_NoSQLQueryBuilder function block.
Syntax
METHOD Execute : BOOL
VAR_INPUT
hDBID: UDINT;
iNoSQLQueryBuilder: I_NoSQLQueryBuilder;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
hDBID | UDINT | ID of the set database configuration |
iNoSSQLQueryBuilder | I_NoSQLQueryBuilder | Pre-parameterized QueryBuilder function block. This varies depending on the database. |
Return value
Name | Type | Description |
|---|---|---|
Execute | BOOL | Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error. |
Uses the QueryBuilder to execute the corresponding query.
VAR
fbNoSQLQuery : FB_NoSQLQueryEvt(sNetID := '', tTimeout := T#5S);
fbNoSQLQueryBuilder_DocumentDB: FB_NoSQLQueryBuilder_DocumentDB;
InsertQueryOptions: T_QueryOptionDocumentDB_Insert;
myDBID : UDINT := 1;
sDocument : STRING(1000);
TcMessage : I_TcMessage;
END_VAR// set QueryInputs
fbNoSQLQueryBuilder_DocumentDB.eQueryType := E_DocumentDbQueryType.InsertOne;
fbNoSQLQueryBuilder_DocumentDB.pQueryOptions := ADR(InsertQueryOptions);
fbNoSQLQueryBuilder_DocumentDB.cbQueryOptions := SIZEOF(InsertQueryOptions);
// set insert parameter:
sDocument := '{Name : "MyValue", Value : 123.456}';
InsertQueryOptions.pDocuments:= ADR(sDocument);
InsertQueryOptions.cbDocuments:= SIZEOF(sDocument);
// call nosql command
IF fbNoSQLQuery.Execute(myDBID, fbNoSQLQueryBuilder_DocumentDB) THEN
IF fbNoSQLQuery .bError THEN
TcMessage := fbNoSQLQuery.ipTcResult
nState := 255;
ELSE
nState := nState+1;
END_IF
END_IFFirst, the FB_NoSQLQueryEvt function block is parameterized via the FB_NoSQLQueryBuilder_DocumentDB function block. Depending on the query type there are various options, such as T_QueryOptionDocumentDB_Insert, for setting the document to be inserted.