ExecuteDataReturn
This method can be used to send SQL commands to the database. The database connection is opened with each call and then closed again. It is possible to define placeholders in the command, which are replaced by the TwinCAT Database Server with the corresponding values before the execution. A specified number of records can be read.
Syntax
METHOD ExecuteDataReturn : BOOL
VAR_INPUT
hDBID: UDINT;
pExpression: POINTER TO BYTE;
cbExpression: UDINT;
pData: POINTER TO BYTE;
cbData: UDINT;
pParameter: POINTER TO ARRAY[0..MAX_DBCOLUMNS] OF ST_ExpParameter;
cbParameter: UDINT;
nStartIndex: UDINT;
nRecordCount: UDINT;
pReturnData: POINTER TO BYTE;
cbReturnData: UDINT;
pRecords: POINTER TO UDINT;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
hDBID | UDINT | Indicates the ID of the database to be used. |
pExpression | POINTER TO BYTE | Address of the string variable with the SQL command |
cbExpression | UDINT | Length of the string variable with the SQL command |
pData | POINTER TO BYTE | Address of the structure with the parameter values |
cbData | UDINT | Length of the structure with the parameter values |
pParameter | POINTER TO ARRAY[0..MAX_DBCOLUMNS] OF ST_ExpParameter | Address of the structure array with the parameter information |
cbParameter | UDINT | Length of the structure array with the parameter information |
nStartIndex | UDINT | Indicates the index of the first record to be read. |
nRecordCount | UDINT | Indicates the number of records to be read. |
pReturnData | POINTER TO BYTE | Address of the structure array into which the records are to be written. |
cbReturnData | UDINT | Indicates the size of the structure array in bytes. |
pRecords | POINTER TO BYTE | Number of read records. |
Return value
Name | Type | Description |
---|---|---|
ExecuteDataReturn | BOOL | Displays the status of the method. Returns TRUE as soon as the method execution is finished, even in the event of an error. |
![]() | Parameterizing the command The column names for the individual parameters are specified in curly brackets in the SQL command. |
Sample
VAR
fbPLCDBCmd : FB_PLCDBCmdEvt(sNetID := '', tTimeout := T#5S);
sCmd : STRING (1000);
stPara : ST_ExpParameter;
RecordAmt : ULINT := 3;
ReturnDataStruct : ARRAY [0..9] OF ST_DataAll;
nRecords : UDINT;
tcMessage : I_TcMessage;
END_VAR
// set Parameter configuration
stPara.eParaType := E_ExpParameterType.Int64;
stPara.nParaSize := 8;
stPara.sParaName := 'RecordAmt';
// set command with placeholder
sCmd := 'SELECT TOP ({RecordAmt}) * FROM MyTableName';
// call functionblock
IF fbPLCDBCmd.ExecuteDataReturn(
hDBID:= 1,
pExpression:= ADR(sCmd),
cbExpression:= SIZEOF(sCmd),
pData:= ADR(RecordAmt),
cbData:= SIZEOF(RecordAmt),
pParameter:= ADR(stPara),
cbParameter:= SIZEOF(stPara),
nStartIndex:= 0,
nRecordCount:= 10,
pReturnData:= ADR(ReturnDataStruct),
cbReturnData:= SIZEOF(ReturnDataStruct),
pRecords:= ADR(nRecords))
THEN
IF fbPLCDBCmd.bError THEN
tcMessage := fbPLCDBCmd.ipTcResult;
nState := 255;
ELSE
nState := 0;
END_IF
END_IF