Execute
This method can be used to send SQL commands to the database. The database connection is opened with each call and then closed again. It is possible to define placeholders in the command, which are replaced by the TwinCAT Database Server with the corresponding values before the execution. Returned records cannot be read.
Syntax
METHOD Execute : BOOL
VAR_INPUT
hDBID: UDINT;
pExpression: POINTER TO BYTE;
cbExpression: UDINT;
pData: POINTER TO BYTE;
cbData: UDINT;
pParameter: POINTER TO ARRAY[0..MAX_DBCOLUMNS] OF ST_ExpParameter;
cbParameter: UDINT;
END_VARSample
VAR
fbPLCDBCmd : FB_PLCDBCmdEvt(sNetID := '', tTimeout := T#5S);
sCmd : STRING (1000);
myStruct : ST_DataAll;
aPara : ARRAY[0..14] OF ST_ExpParameter;
tcMessage : I_TcMessage;
END_VARTYPE ST_DataAll :
STRUCT
colBigInt: LINT;
colInteger: DINT;
colSmallInt: INT;
colTinyInt: BYTE;
colBit: BOOL;
colMoney: LREAL;
colFloat: LREAL;
colReal: REAL;
colDateTime: DT;
colNText: STRING(255);
colNChar: STRING(10);
colImage: ARRAY[0..255] OF BYTE;
colNVarChar: STRING(50);
colBinary: ARRAY[0..29] OF BYTE;
colVarBinary: ARRAY[0..19] OF BYTE;
END_STRUCT
END_TYPE// set Parameter configuration
aPara[0].sParaName := 'colBigInt'; aPara[0].eParaType := E_ExpParameterType.Int64; aPara[0].nParaSize := 8;
aPara[1].sParaName := 'colInteger'; aPara[1].eParaType := E_ExpParameterType.Int32; aPara[1].nParaSize := 4;
aPara[2].sParaName := 'colSmallInt'; aPara[2].eParaType := E_ExpParameterType.Int16; aPara[2].nParaSize := 2;
aPara[3].sParaName := 'colTinyInt'; aPara[3].eParaType := E_ExpParameterType.Byte_; aPara[3].nParaSize := 1;
aPara[4].sParaName := 'colBit'; aPara[4].eParaType := E_ExpParameterType.Boolean; aPara[4].nParaSize := 1;
aPara[5].sParaName := 'colMoney'; aPara[5].eParaType := E_ExpParameterType.Double64; aPara[5].nParaSize := 8;
aPara[6].sParaName := 'colFloat'; aPara[6].eParaType := E_ExpParameterType.Double64; aPara[6].nParaSize := 8;
aPara[7].sParaName := 'colReal'; aPara[7].eParaType := E_ExpParameterType.Float32; aPara[7].nParaSize := 4;
aPara[8].sParaName := 'colDateTime'; aPara[8].eParaType := E_ExpParameterType.DateTime; aPara[8].nParaSize := 4;
aPara[9].sParaName := 'colNText'; aPara[9].eParaType := E_ExpParameterType.STRING_; aPara[9].nParaSize := 256;
aPara[10].sParaName:= 'colNChar'; aPara[10].eParaType := E_ExpParameterType.STRING_; aPara[10].nParaSize := 10;
aPara[11].sParaName:= 'colImage'; aPara[11].eParaType := E_ExpParameterType.ByteArray; aPara[11].nParaSize := 256;
aPara[12].sParaName:= 'colNVarChar'; aPara[12].eParaType := E_ExpParameterType.STRING_; aPara[12].nParaSize := 50;
aPara[13].sParaName:= 'colBinary'; aPara[13].eParaType := E_ExpParameterType.ByteArray; aPara[13].nParaSize := 30;
aPara[14].sParaName:= 'colVarBinary'; aPara[14].eParaType := E_ExpParameterType.ByteArray; aPara[14].nParaSize := 20;
// set command
sCmd := 'INSERT INTO MyTableName (colInteger, colSmallInt, colTinyInt, colBit, colMoney, colFloat, colReal, colDateTime, colNText, colNChar, colImage, colNVarChar, colBinary, colVarBinary) VALUES ({colInteger}, {colSmallInt}, {colTinyInt}, {colBit}, {colMoney}, {colFloat}, {colReal}, {colDateTime}, {colNText}, {colNChar}, {colImage}, {colNVarChar}, {colBinary}, {colVarBinary})';
// call functionblock
IF fbPLCDBCmd.Execute(
hDBID:= 1,
pExpression:= ADR(sCmd),
cbExpression:= SIZEOF(sCmd),
pData:= ADR(myStruct),
cbData:= SIZEOF(myStruct),
pParameter:= ADR(aPara),
cbParameter:= SIZEOF(aPara))
THEN
IF fbPLCDBCmd.bError THEN
tcMessage := fbPLCDBCmd.ipTcResult;
nState := 255;
ELSE
nState := 0;
END_IF
END_IF