ADS return codes

ADS return codes 1:

Global error codes

Hex

Dec

HRESULT

Name

Description

0x0

0

0x98110000

ERR_NOERROR

No error.

0x1

1

0x98110001

ERR_INTERNAL

Internal error.

0x2

2

0x98110002

ERR_NORTIME

No real time.

0x3

3

0x98110003

ERR_ALLOCLOCKEDMEM

Allocation locked – memory error.

0x4

4

0x98110004

ERR_INSERTMAILBOX

Mailbox full – the ADS message could not be sent. Reducing the number of ADS messages per cycle will help.

0x5

5

0x98110005

ERR_WRONGRECEIVEHMSG

Wrong HMSG.

0x6

6

0x98110006

ERR_TARGETPORTNOTFOUND

Target port not found – ADS server is not started, not reachable or not installed.

0x7

7

0x98110007

ERR_TARGETMACHINENOTFOUND

Target computer not found – AMS route was not found.

0x8

8

0x98110008

ERR_UNKNOWNCMDID

Unknown command ID.

0x9

9

0x98110009

ERR_BADTASKID

Invalid task ID.

0xA

10

0x9811000A

ERR_NOIO

No IO.

0xB

11

0x9811000B

ERR_UNKNOWNAMSCMD

Unknown AMS command.

0xC

12

0x9811000C

ERR_WIN32ERROR

Win32 error.

0xD

13

0x9811000D

ERR_PORTNOTCONNECTED

Port not connected.

0xE

14

0x9811000E

ERR_INVALIDAMSLENGTH

Invalid AMS length.

0xF

15

0x9811000F

ERR_INVALIDAMSNETID

Invalid AMS Net ID.

0x10

16

0x98110010

ERR_LOWINSTLEVEL

Installation level is too low –TwinCAT 2 license error.

0x11

17

0x98110011

ERR_NODEBUGINTAVAILABLE

No debugging available.

0x12

18

0x98110012

ERR_PORTDISABLED

Port disabled – TwinCAT system service not started.

0x13

19

0x98110013

ERR_PORTALREADYCONNECTED

Port already connected.

0x14

20

0x98110014

ERR_AMSSYNC_W32ERROR

AMS Sync Win32 error.

0x15

21

0x98110015

ERR_AMSSYNC_TIMEOUT

AMS Sync Timeout.

0x16

22

0x98110016

ERR_AMSSYNC_AMSERROR

AMS Sync error.

0x17

23

0x98110017

ERR_AMSSYNC_NOINDEXINMAP

No index map for AMS Sync available.

0x18

24

0x98110018

ERR_INVALIDAMSPORT

Invalid AMS port.

0x19

25

0x98110019

ERR_NOMEMORY

No memory.

0x1A

26

0x9811001A

ERR_TCPSEND

TCP send error.

0x1B

27

0x9811001B

ERR_HOSTUNREACHABLE

Host unreachable.

0x1C

28

0x9811001C

ERR_INVALIDAMSFRAGMENT

Invalid AMS fragment.

0x1D

29

0x9811001D

ERR_TLSSEND

TLS send error – secure ADS connection failed.

0x1E

30

0x9811001E

ERR_ACCESSDENIED

Access denied – secure ADS access denied.

RTime error codes

Hex

Dec

HRESULT

Name

Description

0x1000

4096

0x98111000

RTERR_INTERNAL

Internal error in the real-time system.

0x1001

4097

0x98111001

RTERR_BADTIMERPERIODS

Timer value is not valid.

0x1002

4098

0x98111002

RTERR_INVALIDTASKPTR

Task pointer has the invalid value 0 (zero).

0x1003

4099

0x98111003

RTERR_INVALIDSTACKPTR

Stack pointer has the invalid value 0 (zero).

0x1004

4100

0x98111004

RTERR_PRIOEXISTS

The request task priority is already assigned.

0x1005

4101

0x98111005

RTERR_NOMORETCB

No free TCB (Task Control Block) available. The maximum number of TCBs is 64.

0x1006

4102

0x98111006

RTERR_NOMORESEMAS

No free semaphores available. The maximum number of semaphores is 64.

0x1007

 

4103

 

0x98111007

 

RTERR_NOMOREQUEUES

 

No free space available in the queue. The maximum number of positions in the queue is 64.

0x100D

4109

0x9811100D

RTERR_EXTIRQALREADYDEF

An external synchronization interrupt is already applied.

0x100E

4110

0x9811100E

RTERR_EXTIRQNOTDEF

No external sync interrupt applied.

0x100F

4111

0x9811100F

RTERR_EXTIRQINSTALLFAILED

Application of the external synchronization interrupt has failed.

0x1010

4112

0x98111010

RTERR_IRQLNOTLESSOREQUAL

Call of a service function in the wrong context

0x1017

4119

0x98111017

RTERR_VMXNOTSUPPORTED

Intel® VT-x extension is not supported.

0x1018

4120

0x98111018

RTERR_VMXDISABLED

Intel® VT-x extension is not enabled in the BIOS.

0x1019

4121

0x98111019

RTERR_VMXCONTROLSMISSING

Missing function in Intel® VT-x extension.

0x101A

4122

0x9811101A

RTERR_VMXENABLEFAILS

Activation of Intel® VT-x fails.

Router error codes

Hex

Dec

HRESULT

Name

Description

0x500

1280

0x98110500

 

ROUTERERR_NOLOCKEDMEMORY

Locked memory cannot be allocated.

0x501

1281

0x98110501

 

ROUTERERR_RESIZEMEMORY

The router memory size could not be changed.

0x502

1282

0x98110502

 

ROUTERERR_MAILBOXFULL

The mailbox has reached the maximum number of possible messages.

0x503

1283

0x98110503

 

ROUTERERR_DEBUGBOXFULL

The Debug mailbox has reached the maximum number of possible messages.

0x504

1284

0x98110504

ROUTERERR_UNKNOWNPORTTYPE

The port type is unknown.

0x505

1285

0x98110505

ROUTERERR_NOTINITIALIZED

The router is not initialized.

0x506

1286

0x98110506

ROUTERERR_PORTALREADYINUSE

The port number is already assigned.

0x507

1287

0x98110507

ROUTERERR_NOTREGISTERED

The port is not registered.

0x508

1288

0x98110508

ROUTERERR_NOMOREQUEUES

The maximum number of ports has been reached.

0x509

1289

0x98110509

ROUTERERR_INVALIDPORT

The port is invalid.

0x50A

1290

0x9811050A

ROUTERERR_NOTACTIVATED

The router is not active.

0x50B

1291

0x9811050B

ROUTERERR_FRAGMENTBOXFULL

The mailbox has reached the maximum number for fragmented messages.

0x50C

1292

0x9811050C

ROUTERERR_FRAGMENTTIMEOUT

A fragment timeout has occurred.

0x50D

1293

0x9811050D

ROUTERERR_TOBEREMOVED

The port is removed.

General ADS error codes

Hex

Dec

HRESULT

Name

Description

0x700

1792

0x98110700

ADSERR_DEVICE_ERROR

General device error.

0x701

1793

0x98110701

ADSERR_DEVICE_SRVNOTSUPP

Service is not supported by the server.

0x702

1794

0x98110702

ADSERR_DEVICE_INVALIDGRP

Invalid index group.

0x703

1795

0x98110703

ADSERR_DEVICE_INVALIDOFFSET

Invalid index offset.

0x704

1796

0x98110704

ADSERR_DEVICE_INVALIDACCESS

Reading or writing not permitted.
Several causes are possible. For example, an incorrect password was entered when creating routes.

0x705

1797

0x98110705

ADSERR_DEVICE_INVALIDSIZE

Parameter size not correct.

0x706

1798

0x98110706

ADSERR_DEVICE_INVALIDDATA

Invalid data values.

0x707

1799

0x98110707

ADSERR_DEVICE_NOTREADY

Device is not ready to operate.

0x708

1800

0x98110708

ADSERR_DEVICE_BUSY

Device is busy.

0x709

1801

0x98110709

ADSERR_DEVICE_INVALIDCONTEXT

Invalid operating system context. This can result from use of ADS blocks in different tasks. It may be possible to resolve this through multitasking synchronization in the PLC.

0x70A

1802

0x9811070A

ADSERR_DEVICE_NOMEMORY

Insufficient memory.

0x70B

1803

0x9811070B

ADSERR_DEVICE_INVALIDPARM

Invalid parameter values.

0x70C

1804

0x9811070C

ADSERR_DEVICE_NOTFOUND

Not found (files, ...).

0x70D

1805

0x9811070D

ADSERR_DEVICE_SYNTAX

Syntax error in file or command.

0x70E

1806

0x9811070E

ADSERR_DEVICE_INCOMPATIBLE

Objects do not match.

0x70F

1807

0x9811070F

ADSERR_DEVICE_EXISTS

Object already exists.

0x710

1808

0x98110710

ADSERR_DEVICE_SYMBOLNOTFOUND

Symbol not found.

0x711

1809

0x98110711

ADSERR_DEVICE_SYMBOLVERSIONINVALID

Invalid symbol version. This can occur due to an online change. Create a new handle.

0x712

1810

0x98110712

ADSERR_DEVICE_INVALIDSTATE

Device (server) is in invalid state.

0x713

1811

0x98110713

ADSERR_DEVICE_TRANSMODENOTSUPP

AdsTransMode not supported.

0x714

1812

0x98110714

ADSERR_DEVICE_NOTIFYHNDINVALID

Notification handle is invalid.

0x715

1813

0x98110715

ADSERR_DEVICE_CLIENTUNKNOWN

Notification client not registered.

0x716

1814

0x98110716

ADSERR_DEVICE_NOMOREHDLS

No further handle available.

0x717

1815

0x98110717

ADSERR_DEVICE_INVALIDWATCHSIZE

Notification size too large.

0x718

1816

0x98110718

ADSERR_DEVICE_NOTINIT

Device not initialized.

0x719

1817

0x98110719

ADSERR_DEVICE_TIMEOUT

Device has a timeout.

0x71A

1818

0x9811071A

ADSERR_DEVICE_NOINTERFACE

Interface query failed.

0x71B

1819

0x9811071B

ADSERR_DEVICE_INVALIDINTERFACE

Wrong interface requested.

0x71C

1820

0x9811071C

ADSERR_DEVICE_INVALIDCLSID

Class ID is invalid.

0x71D

1821

0x9811071D

ADSERR_DEVICE_INVALIDOBJID

Object ID is invalid.

0x71E

1822

0x9811071E

ADSERR_DEVICE_PENDING

Request pending.

0x71F

1823

0x9811071F

ADSERR_DEVICE_ABORTED

Request is aborted.

0x720

1824

0x98110720

ADSERR_DEVICE_WARNING

Signal warning.

0x721

1825

0x98110721

ADSERR_DEVICE_INVALIDARRAYIDX

Invalid array index.

0x722

1826

0x98110722

ADSERR_DEVICE_SYMBOLNOTACTIVE

Symbol not active.

0x723

1827

0x98110723

ADSERR_DEVICE_ACCESSDENIED

Access denied.
Several causes are possible. For example, a unidirectional ADS route is used in the opposite direction.

0x724

1828

0x98110724

ADSERR_DEVICE_LICENSENOTFOUND

Missing license.

0x725

1829

0x98110725

ADSERR_DEVICE_LICENSEEXPIRED

License expired.

0x726

1830

0x98110726

ADSERR_DEVICE_LICENSEEXCEEDED

License exceeded.

0x727

1831

0x98110727

ADSERR_DEVICE_LICENSEINVALID

Invalid license.

0x728

1832

0x98110728

ADSERR_DEVICE_LICENSESYSTEMID

License problem: System ID is invalid.

0x729

1833

0x98110729

ADSERR_DEVICE_LICENSENOTIMELIMIT

License not limited in time.

0x72A

1834

0x9811072A

ADSERR_DEVICE_LICENSEFUTUREISSUE

Licensing problem: time in the future.

0x72B

1835

0x9811072B

ADSERR_DEVICE_LICENSETIMETOLONG

License period too long.

0x72C

1836

0x9811072C

ADSERR_DEVICE_EXCEPTION

Exception at system startup.

0x72D

1837

0x9811072D

ADSERR_DEVICE_LICENSEDUPLICATED

License file read twice.

0x72E

1838

0x9811072E

ADSERR_DEVICE_SIGNATUREINVALID

Invalid signature.

0x72F

1839

0x9811072F

ADSERR_DEVICE_CERTIFICATEINVALID

Invalid certificate.

0x730

1840

0x98110730

ADSERR_DEVICE_LICENSEOEMNOTFOUND

Public key not known from OEM.

0x731

1841

0x98110731

ADSERR_DEVICE_LICENSERESTRICTED

License not valid for this system ID.

0x732

1842

0x98110732

ADSERR_DEVICE_LICENSEDEMODENIED

Demo license prohibited.

0x733

1843

0x98110733

ADSERR_DEVICE_INVALIDFNCID

Invalid function ID.

0x734

1844

0x98110734

ADSERR_DEVICE_OUTOFRANGE

Outside the valid range.

0x735

1845

0x98110735

ADSERR_DEVICE_INVALIDALIGNMENT

Invalid alignment.

0x736

1846

0x98110736

ADSERR_DEVICE_LICENSEPLATFORM

Invalid platform level.

0x737

1847

0x98110737

ADSERR_DEVICE_FORWARD_PL

Context – forward to passive level.

0x738

1848

0x98110738

ADSERR_DEVICE_FORWARD_DL

Context – forward to dispatch level.

0x739

1849

0x98110739

ADSERR_DEVICE_FORWARD_RT

Context – forward to real-time.

0x740

1856

0x98110740

ADSERR_CLIENT_ERROR

Client error.

0x741

1857

0x98110741

ADSERR_CLIENT_INVALIDPARM

Service contains an invalid parameter.

0x742

1858

0x98110742

ADSERR_CLIENT_LISTEMPTY

Polling list is empty.

0x743

1859

0x98110743

ADSERR_CLIENT_VARUSED

Var connection already in use.

0x744

1860

0x98110744

ADSERR_CLIENT_DUPLINVOKEID

The called ID is already in use.

0x745

1861

0x98110745

ADSERR_CLIENT_SYNCTIMEOUT

Timeout has occurred – the remote terminal is not responding in the specified ADS timeout. The route setting of the remote terminal may be configured incorrectly.

0x746

1862

0x98110746

ADSERR_CLIENT_W32ERROR

Error in Win32 subsystem.

0x747

1863

0x98110747

ADSERR_CLIENT_TIMEOUTINVALID

Invalid client timeout value.

0x748

1864

0x98110748

ADSERR_CLIENT_PORTNOTOPEN

Port not open.

0x749

1865

0x98110749

ADSERR_CLIENT_NOAMSADDR

No AMS address.

0x750

1872

0x98110750

ADSERR_CLIENT_SYNCINTERNAL

Internal error in Ads sync.

0x751

1873

0x98110751

ADSERR_CLIENT_ADDHASH

Hash table overflow.

0x752

1874

0x98110752

ADSERR_CLIENT_REMOVEHASH

Key not found in the table.

0x753

1875

0x98110753

ADSERR_CLIENT_NOMORESYM

No symbols in the cache.

0x754

1876

0x98110754

ADSERR_CLIENT_SYNCRESINVALID

Invalid response received.

0x755

1877

0x98110755

ADSERR_CLIENT_SYNCPORTLOCKED

Sync Port is locked.

0x756

1878

0x98110756

ADSERR_CLIENT_REQUESTCANCELLED

The request was canceled.