PostgreSQL
This section contains information on the configuration and the data type mapping of PostgreSQL databases with ODBC.
Declaration in the TwinCAT Database Server Configurator
ODBC PostgreSQL database | |
---|---|
Database Type | "Odbc_Database" |
ODBC Type | Select "PostgreSQL" from the drop-down menu. |
Driver | Select here the actually installed driver. |
Server | Enter the name or IP address of your server. |
Database | Enter the name of the database. |
Port | Enter the port for communicating with the PostgreSQL database. Default: 5432. |
Uid | Enter the user name here. |
Pwd | Enter here the corresponding password. |
Data type mapping between DB and PLC
E_ColumnTypes | PostgreSQL | TwinCAT PLC |
---|---|---|
BigInt | BIGINT | T_ULARGE_INTEGER (TcUtilities.lib) |
Integer | integer | DINT |
SmallInt | smallint | INT |
TinyInt | smallint | INT |
Bit_ | bit | BYTE |
Money | money | LREAL |
Float | Double precision | LREAL |
Real_ | real | REAL |
DateTime | timestamp | DT |
NText | text | STRING |
NChar | character | STRING |
Image | byte | ARRAY OF BYTE |
NVarChar | Character varying | STRING |
Binary | byte | ARRAY OF BYTE |
VarBinary | byte | ARRAY OF BYTE |
![]() | Data type support This database supports the data type WSTRING. The character set must be set up when the database is created. |
![]() | Functioning All functions of the TwinCAT Database Server can be applied to the ODBC templates. This does not apply to the "Free Connection String". |
Notice | |
Data security In flash memory devices the number of write access operations is limited. The flash memory devices can fail, with a risk of data loss.
|