MySQL
This section contains information on the configuration and the data type mapping of MySQL databases with ODBC.
Declaration in the TwinCAT Database Server Configurator
ODBC MySQL database | |
---|---|
Database Type | “Odbc_Database” |
ODBC Type | Select "MySQL" from the drop-down menu. |
Driver | Enter the actually installed driver. |
Server | Enter the name or IP address of your server. |
Database | Enter the name of the database. |
Port | Enter the port for communicating with the MySQL database here. Default: 3306. |
Option | Default: 2 “Return matched rows instead of affected rows” |
Uid | Enter the user name. |
Pwd | Enter the corresponding password. |
Data type mapping between DB and PLC
E_ColumnTypes | MySQL | TwinCAT PLC |
---|---|---|
BigInt | BIGINT | T_ULARGE_INTEGER (TcUtilities.lib) |
Integer | INT | DINT |
SmallInt | SMALLINT | INT |
TinyInt | TINYINT | SINT |
Bit_ | CHAR(1) | STRING |
Money | DECIMAL(18,4) | LREAL |
Float | DOUBLE | LREAL |
Real_ | FLOAT | REAL |
DateTime | DATETIME | DT |
NText | TEXT | STRING |
NChar | CHAR | STRING |
Image | BLOB | ARRAY OF BYTE |
NVarChar | VARCHAR | STRING |
Binary | BLOB | ARRAY OF BYTE |
VarBinary | BLOB | ARRAY OF BYTE |
![]() | Data type support This database supports the data type WSTRING. (See WString support) |
![]() | Functioning All functions of the TwinCAT Database Server can be applied to the ODBC templates. This does not apply to the "Free Connection String". |
Notice | |
Data security In flash memory devices the number of write access operations is limited. The flash memory devices can fail, with a risk of data loss.
|