ST_AutoLogGrpStatus

Provides information about the respective AutoLog group.

Syntax

Definition:

TYPE ST_AutoLogGrpStatus :
STRUCT
    hAutoLogGrpID: UDINT;
    nCycleCount: UDINT;
    hrErrorCode: HRESULT;
    eErrorType: E_ErrorType;
    bError: BOOL;
END_STRUCT
END_TYPE

Parameter

Parameter

Name

Type

Description

hAutoLogGrpID

UDINT

ID of the declared AutoLog group

nCycleCount

UDINT

Number of executed cycles

hrErrorCode

HRESULT

HRESULT error code

eErrorType

E_ErrorType

Error type

bError

BOOL

TRUE if an error has occurred.

Requirements

Development environment

Target platform

PLC libraries to be linked

TwinCAT v3.1 Build 4020.10

PC or CX (x86)

Tc3_Database