E_ColumnType
Syntax
Definition:
{attribute 'qualified_only'}
TYPE E_ColumnType :
(
BigInt := 0,
Integer := 1,
SmallInt := 2,
TinyInt := 3,
BIT_ := 4,
Money := 5,
Float := 6,
REAL_ := 7,
DateTime := 8,
NText := 9,
NChar := 10,
Image := 11,
NVarChar := 12,
Binary := 13,
VarBinary := 14
);
END_TYPE
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1 Build 4020.10 |
PC or CX (x86) |
Tc3_Database |