E_DatabaseType
Syntax
Definition:
{attribute 'qualified_only'}
TYPE E_DatabaseType :
(
MS_Compact_SQL := 0,
MS_Access := 1,
MS_SQL := 2,
ASCII := 3,
ODBC_MySQL := 4,
ODBC_PostgreSQL := 5,
ODBC_Oracle := 6,
ODBC_DB2 := 7,
ODBC_InterBase := 8,
ODBC_Firebird := 9,
XML := 10,
OCI_Oracle := 11,
NET_MySQL := 12,
AzureSQL := 13,
MS_Excel := 14,
AS400ISeries := 15,
OleDB_Database := 16,
Odbc_Database := 17,
SQLite:=18,
ODP_Oracle := 19
);
END_TYPE
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1 Build 4020.10 |
PC or CX (x86) |
Tc3_Database |