FB_SQLStoredProcedureEvt

FB_SQLStoredProcedureEvt 1:

Function block for executing stored procedures of the database. Before it can be used it has to be initialized with the function block FB_SQLDatabaseEvt.

Syntax

Definition:

FUNCTION BLOCK FB_SQLStoredProcedureEvt
VAR_INPUT
    sNetID: T_AmsNetID := '';
    tTimeout: TIME := T#5S;
END_VAR
VAR_OUTPUT
    bBusy: BOOL;
    bError: BOOL;
    ipTcResult: Tc3_EventLogger.I_TcMessage;
END_VAR

FB_SQLStoredProcedureEvt 2: Inputs

Name

Type

Description

sNetID

T_AmsNetID

AMS network ID of the target device at which the ADS command is directed.

tTimeout

TIME

Indicates the time before the function is cancelled.

FB_SQLStoredProcedureEvt 3: Outputs

Name

Type

Description

bBusy

BOOL

TRUE as soon as a method of the function block is active.

bError

BOOL

TRUE when an error occurs.

ipTcResult

Tc3_EventLogger.I_TcMessage

Message interface from the TwinCAT 3 EventLogger, which provides details on the return value.

FB_SQLStoredProcedureEvt 4: Properties

Name

Type

Access

Description

eTraceLevel

TcEventSeverity

Get, Set

Specifies the weighting of the events. Only events with a weighting higher than this value are sent to the TwinCAT system.

FB_SQLStoredProcedureEvt 5: Methods

Name

Definition location

Description

Execute

Local

Sends the call of the specified stored procedure to the database via the database connection already opened by the function block FB_SQLDatabaseEvt.

ExecuteDataReturn

Local

Sends the call of the specified stored procedure to the database via the database connection already opened by the function block FB_SQLDatabaseEvt.

An instance of the function block FB_SQLResultEvt can be transferred for reading the returned records.

Release

Local

Releases the parameter information of the stored procedure that was transferred during initialization.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1 Build 4022.20

PC or CX (x86)

Tc3_Database