AutoLog Live View

The AutoLog Viewer of the TwinCAT Database Server is a tool for controlling and monitoring the AutoLog mode. You can log into a target system, similar to the TwinCAT PLC. In logged-in state the AutoLog mode can be started or stopped. Information on the current state of the logging is shown in the lower part of the window. When an AutoLog group is selected, further information is displayed via the logged symbols.

AutoLog Live View 1:

ID

Name

Function

1

Target system

Choose Target System with installed TwinCAT Database Server

2

Start

Manual start of the AutoLog mode

3

Login

Logging into the active AutoLog process

4

Logout

Logging out of the active AutoLog process

5

Stop

Manual stop of the AutoLog mode

6

AutoLog groups

List of configured AutoLog groups on the target system

7

Symbols

List of configured symbols for the selected AutoLog group