Stored procedures with FB_DBStoredProceduresRecordArray
The function block FB_DBStoredProceduresRecordArray can be used to declare parameters as INPUT, OUTPUT or INOUT and transfer them to the stored procedures. In this way complex SQL commands can be preprogrammed in the database server and then triggered by the TwinCAT Database Server. In contrast to the function block FB_DBStoredProceduresRecordReturn, this function block can be used to return several records with a single call.
Download: TcDBSrv_InfoSysSamples.zip

Database type used | MS SQL (MS SQL Server 2008) |
Compatible database types | MS SQL, MySQL, Oracle |
Function blocks used | FB_DBStoredProceduresRecordArray |
Libraries to be integrated | Tc2_Database, Tc2_System, Tc2_Base, Tc2_Utilities |
Download file list | TcDBSrv_InfoSysSamples.tszip, CurrentConfigDataBase.xml |
The following sample illustrates the call in a simple stored procedure with an input parameter and return record. The procedure was created on a Microsoft SQL Server 2008.
Code der Stored Procedure SP_GetAddressByCustomerID
CREATE PROCEDURE [SP_GetAddressByCustomerID]
@Customer_ID bigint
AS
BEGIN
SELECT tbl_Customer.ID, tbl_Customer.Name, tbl_Customer.Customer, tbl_Products.SerNum,
tbl_Products.Product, tbl_Products.Info, tbl_Pos.Timestamp
FROM
tbl_Pos JOIN tbl_Customer ON tbl_Pos.CustomerNum = tbl_Customer.ID
JOIN tbl_Products ON tbl_Pos.ProductNum = tbl_Products.SerNum
WHERE
tbl_Pos.CustomerNum = @Customer_ID;
END
Variable declaration in the PLC
PROGRAM MAIN
VAR
R_TRIG1 : R_TRIG;
bREAD : BOOL := FALSE;
nState : BYTE;
arrParaList : ARRAY [0..0] OF ST_DBParameter;
nCustomerID : DINT := 12345;
FB_DBStoredProceduresRecordArray1: FB_DBStoredProceduresRecordArray;
nCustomerID: DINT:= 12345;
nRecordStartIndex: UDINT;
stRecordArr : ARRAY [1..25] OF ST_Record;
nRecs : UDINT;
bBusy : BOOL;
bErr : BOOL;
nErrid : UDINT;
stSqlstate : ST_DBSQLError;
END_VAR
Record structure in the PLC (ST_Record)
TYPE ST_Record :
STRUCT
nID : T_ULARGE_INTEGER;
sCustomer : STRING(50);
sName : STRING(50);
nProductNum : DINT;
sProductName: STRING(50);
sProductInfo: T_MaxString;
tTimestamp : DT;
END_STRUCT
END_TYPE
PLC program
R_TRIG1(CLK:=bREAD);
IF R_TRIG1.Q AND NOT bBusy THEN
nState := 1;
END_IF
CASE nState OF
0:
;
1:(*Init of the parameters*)
arrParaList[0].sParameterName := '@Customer_ID';
arrParaList[0].eParameterDataType:= eDBColumn_Integer;
arrParaList[0].eParameterType := eDBParameter_Input;
arrParaList[0].cbParameterValue := SIZEOF(nCustomerID);
arrParaList[0].pParameterValue := ADR(nCustomerID);
nState := 2;
2:(*Start the stored procedure "SP_GetCustomerPosition"*)
FB_DBStoredProceduresRecordArray1(
sNetID:= ,
hDBID:= 1,
sProcedureName := 'SP_GetCustomerPositions',
cbParameterList := SIZEOF(arrParaList),
pParameterList := ADR(arrParaList),
nStartIndex := nRecordStartIndex,
nRecordCount := 25,
cbRecordArraySize:= SIZEOF(stRecordArr),
pDestAddr := ADR(stRecordArr),
bExecute := TRUE,
tTimeout := T#15s,
bBusy => bBusy,
bError => bErr,
nErrID => nErrid,
sSQLState => stSqlstate,
nRecords => nRecs);
IF NOT bBusy THEN
FB_DBStoredProceduresRecordReturn1(bExecute:= FALSE);
nState := 0;
END_IF
END_CASE
Visualization

Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |