E_DBTypes
TYPE E_DBTypes :
(
eDBType_Mobile_Server := 0,
eDBType_Access := 1,
eDBType_Sequal_Server := 2,
eDBType_ASCII := 3,
eDBType_ODBC_MySQL := 4,
eDBType_ODBC_PostgreSQL:= 5,
eDBType_ODBC_Oracle := 6,
eDBType_ODBC_DB2 := 7,
eDBType_ODBC_InterBase := 8,
eDBType_ODBC_Firebird := 9,
eDBType_XML := 10,
eDBType_OCI_Oracle := 11
);
END_TYPE
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |