ST_DBParameter
VAR_INPUT
TYPE ST_DBParameter :
STRUCT
sParameterName : STRING(59);
cbParameterValue : UDINT;
pParameterValue : UDINT;
eParameterDataType: E_DBColumnTypes;
eParameterType : E_DBParameterTypes;
END_STRUCT
END_TYPE sParameterName: Indicates the name of the parameter.
cbParameterValue: Contains the size of the variable to be used in bytes.
pParameterValue: Contains the address of the variable to be used.
eParameterDataType: Indicates the data type of the parameter (E_DBColumnTypes).
eParameterType: Indicates the parameter type (E_DBParameterTypes).
Declaration sample
Variable Declaration
PROGRAM MAIN
VAR
paraList: ARRAY [0..2] OF ST_DBParameter;
p1: DINT := 3;
p2: LREAL;
p3: STRING;
END_VARPLC program
paraList[0].sParameterName := 'p1';
paraList[0].eParameterDataType:= eDBColumn_Integer;
paraList[0].eParameterType := eDBParameter_Input;
paraList[0].cbParameterValue := SIZEOF(p1);
paraList[0].pParameterValue := ADR(p1);
paraList[1].sParameterName := 'p2';
paraList[1].eParameterDataType:= eDBColumn_Float;
paraList[1].eParameterType := eDBParameter_Output;
paraList[1].cbParameterValue := SIZEOF(p2);
paraList[1].pParameterValue := ADR(p1);
paraList[2].sParameterName := 'p3';
paraList[2].eParameterDataType:= eDBColumn_NText;
paraList[2].eParameterType := eDBParameter_Output;
paraList[2].cbParameterValue := SIZEOF(p3);
paraList[2].pParameterValue := ADR(p3); Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |