FB_DBStoredProceduresRecordReturn
The FB_DBStoredProceduresRecordReturn function block can be used to call stored procedures that return a record. Parameters can be transferred that are used in the stored procedures.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID :='';
hDBID : UDINT :=1;
sProcedureName : T_MaxString :='';
cbParameterList: UDINT;
pParameterList : POINTER TO ARRAY[0..MAX_STORED_PROCEDURES_PARAMETERS] OF ST_DBParameter;
nRecordIndex : UDINT;
cbRecordSize : UDINT;
pRecordAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME := T#15s;
END_VARsNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
sProcedureName: Indicates the name of the procedure to be executed.
cbParameterList: Indicates the length of the parameter list.
pParameterList: Contains the address of the parameter list
nRecordIndex: Gives the index of the data record that is to be read.
cbRecordSize: Provides the size of a data record in bytes.
pRecordAddr: Indicates the address of the structure to which the record is to be written.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState: ST_DBSQLError;
nRecords : UDINT;
END_VARbBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code or TcDatabaseSrv_Error_Codes if the bError output is set.
sSQLState: Returns the SQL error code of the corresponding database type
nRecords: Returns the number of data records.
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |