FB_DBRecordSelect_EX

The FB_DBRecordSelect_EX function block can be used to read individual records with any structure from the database. This function block allows SQL SELECT commands with up to 10000 characters to be executed.
This function block is not compatible with ASCII files.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID;
Hdbid : UDINT;
cbCmdSize : UDINT;
pCmdAddr : UDINT;
nRecordIndex: UDINT;
cbRecordSize: UDINT;
pDestAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VAR sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
cbCmdSize: Indicates the length of a SELECT command to be executed.
pCmdSize: Indicates the pointer address of a string variable with the SQL command to be executed.
nRecordIndex: Gives the index of the data record that is to be read.
cbRecordSize: Provides the size of a data record in bytes.
pDestAddr: Indicates the address of the structure to which the record is to be written.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState: ST_DBSQLError;
nRecords : UDINT;
END_VAR bBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code or TcDatabaseSrv_Error_Codes if the bError output is set.
sSQLState: Returns the SQL error code of the corresponding database type
nRecords: Returns the number of data records.
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |