FB_DBRecordInsert
The FB_DBRecordInsert function block can be used to write individual records with any structure into a database. To use the function block it is necessary to declare the database to which the records are to be written in the XML configuration file.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetId;
hDBID : UDINT;
sInsertCmd: T_MaxString;
bExecute : BOOL;
tTimeout : TIME;
END_VAR sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
sInsertCmd: Indicates which INSERT command is to be executed.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState: ST_DBSQLError;
END_VARbBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code or TcDatabaseSrv_Error_Codes if the bError output is set.
sSQLState: Returns the SQL error code of the corresponding database type
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |