FB_DBAuthentificationAdd
The FB_DBAuthentificationAdd function block can be used to add authentication information to already declared databases or to overwrite existing authentication information.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID;
hDBID : DINT;
sDBSystemDB: T_MaxString;
sDBUserId : T_MaxString;
sDBPassword: T_MaxString;
bExecute : BOOL;
tTimeout : TIME;
END_VAR sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Is the ID of the database to be used.
sSystemDB: Only for Access databases. Indicates the path to the MDW file.
sUserId: Indicates the login user name.
sPassword: Indicates the password.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the duration of the timeout.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError: BOOL;
nErrID: UDINT;
END_VARbBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code if the bError output is set.
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |