FB_DBStoredProcedures
The FB_DBStoredProcedures function block can be used to call stored procedures. Parameters can be transferred that are used in the stored procedures.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID :='';
hDBID : UDINT :=1;
sProcedureName : T_MaxString :='';
cbParameterList: UDINT;
pParameterList : POINTER TO ARRAY[0..MAX_STORED_PROCEDURES_PARAMETERS] OF ST_DBParameter;
bExecute : BOOL;
tTimeout : TIME := T#15s;
END_VAR sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
sProcedureName: Indicates the name of the procedure to be executed
cbParameterList: Indicates the length of the parameter list.
pParameterList: Contains the address of the parameter list
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState: ST_DBSQLError;
END_VAR bBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code or TcDatabaseSrv_Error_Codes if the bError output is set.
sSQLState: Returns the SQL error code of the corresponding database type
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |