FB_DBRecordInsert_EX
The FB_DBRecordInsert_EX function block can be used to write individual records with any structure into a database. This function block allows SQL INSERT commands with up to 10,000 characters to be executed.
To use the function block, the database to which the data is to be written must be declared in the XML configuration file.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetId;
hDBID : UDINT;
cbCmdSize: UDINT;
pCmdAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VARsNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
cbCmdSize: Indicates the length of the INSERT command.
pCmdAddr: Pointer to the executing INSERT command
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState: ST_DBSQLError;
END_VAR bBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code or TcDatabaseSrv_Error_Codes if the bError output is set.
sSQLState: Returns the SQL error code of the corresponding database type
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |