FB_DBRecordDelete
The FB_DBRecordDelete function block can be used to delete individual records from a database. This function block allows SQL DELETE commands with up to 10,000 characters to be executed.
To use the function block, the database from which records are to be deleted must be declared in the XML configuration file.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetId;
hDBID : UDINT;
cbCmdSize: UDINT;
pCmdAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VAR sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
cbCmdSize: Indicates the length of the INSERT command.
pCmdAddr: Pointer to the executing INSERT command.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState: ST_DBSQLError;
END_VARbBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code or TcDatabaseSrv_Error_Codes if the bError output is set.
sSQLState: Returns the SQL error code of the corresponding database type
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |