FB_DBRead
The FB_DBRead function block allows values to be read from a database. The function block searches for the specified sDBVarName in the "Name" column of the database table and then outputs the corresponding value from the "Value" column. If the searched sDBVarName exists several times in the database table, the first record found is output.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetId;
hDBID : DINT;
sDBVarName: STRING(80);
cbReadLen : UDINT;
pDestAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VAR sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
sDBVarName: Gives the name of the variable that is to be read.
cbReadLen: Indicates the length of the buffer that is to be read.
pDestAddr: Contains the address of the buffer which is to receive the data that has been read.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState: ST_DBSQLError;
END_VARbBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code or TcDatabaseSrv_Error_Codes if the bError output is set.
sSQLState: Returns the SQL error code of the corresponding database type
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |