FB_DBConnectionClose
The function block FB_DBConnectionClose can be used to make connections with databases. If a connection with a database was opened previously, it must be closed again.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetId;
hDBID : DINT;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
hDBID: Indicates the ID of the database to be used.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError: BOOL;
nErrID: UDINT;
END_VAR
bBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code if the bError output is set.
Requirements
Development environment |
Target system type |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |