FB_AdsDeviceConnectionAdd
AdsDevices can be declared in the XML configuration file using the FB_AdsDeviceConnectionAdd function block.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID;
sADSDevNetID : T_AmsNetID;
nADSDevPort : UINT;
tADSDevTimeout : TIME;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
sADSDevNetID: String containing the AMS network ID of the ADS device.
nADSDevPort: Indicates the port of the ADS device.
tAdsDevTimeout: Indicates the timeout time of the ADS device.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the duration of the timeout.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
hAdsId : UDINT;
END_VAR
bBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code if the bError output is set.
hAdsId: Returns the ID of the ADS device.
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |