FB_DBOdbcConnectionAdd

The FB_DBOdbcConnectionAdd function block can be used to add further ODBC database connections to the XML configuration file.
VAR_INPUT
VAR_INPUT
sNetID :T_AmsNetId;
eDBType :E_DBTypes;
eDBValueType :E_DBValueType;
sDBDriver :T_MaxString;
sDBServer :T_MaxString;
sDBDatabase :T_MaxString;
nDBPort :UDINT;
sDBProtocol :T_MaxString;
sDBUserId :T_MaxString;
sDBPassword :T_MaxString;
sDBScheme :T_MaxString;
sDBSequence :T_MaxString;
sDBClientDll :T_MaxString;
sDBTable :T_MaxString;
bExecute :BOOL;
tTimeout :TIME;
END_VARsNetID: String containing the AMS network ID of the target device, at which the ADS command is directed.
eDBType: Indicates the type of the database, e.g. 'Mobile server'.
eDBValueType: Indicates the form in which the values are or will be stored.
sDBDriver: Indicates the name of the ODBC driver to be used.
sDBServer: Indicates the name of the server.
sDBDatabase: Indicates the name of the database.
nDBPort: Indicates the port for the ODBC connection.
sDBProtocol: Indicates the protocol to be used (TCPIP).
sDBUserId: Indicates the user name.
sDBPassword: Indicates the password to be used.
sDBScheme: Indicates the database schema to be used.
sDBSequence: Indicates the sequence name for Oracle databases.
sDBClientDll: Contains the path to fbclient.dll. (Only for Firebird/Interbase databases)
sDBTable: Gives the name of the table into which the values are to be written.
bExecute: The command is executed with a rising edge.
tTimeout: Indicates the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
bErrID : UDINT;
hDBID : UDINT;
END_VARbBusy: The command is in the process of being transmitted by ADS. No new command will be accepted as long as bBusy remains TRUE.
bError: Becomes TRUE, as soon as an error occurs.
nErrID: Returns the ADS error code if the bError output is set.
hDBID: Returns the ID of the database.
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.0.0 |
PC or CX (x86) |
Tc2_Database |