MySQL database
This section contains information on the configuration and data type mapping of MySQL databases.
Declaration in the TwinCAT Database Server Configurator
MySQL database | |
---|---|
Database type | Select "MySQL" from the drop-down menu. |
Server | Enter the name or IP address of your server here. |
Database | Enter the name of the database. If the database does not yet exist, it can be created with the Create button. Corresponding permissions must exist. |
Port | Enter the port for communicating with the MySQL database here. Default: 3306. |
User name | Enter the user name here. |
Password | Enter the corresponding password. |
![]() | Windows CE support This database is also supported by the Windows CE version of the TwinCAT Database Server. The interfacing is not local, but can be established via a network connection. The installation of the necessary components is not automatic and must be performed manually. To install them, version 6.7.8.0 of the library "MySql.Data.CF.dll" also needs to be copied into the TwinCAT Database Server folder of the CE device. (\Hard Disk\TwinCAT\Functions\TF6420-Database-Server\Server) |
Data type mapping between DB and PLC
E_ColumnTypes | MySQL | TwinCAT PLC |
---|---|---|
BigInt | BIGINT | T_ULARGE_INTEGER (TcUtilities.lib) |
Integer | INT | DINT |
SmallInt | SMALLINT | INT |
TinyInt | TINYINT | SINT |
Bit_ | CHAR(1) | STRING |
Money | DECIMAL(18,4) | LREAL |
Float | DOUBLE | LREAL |
Real_ | FLOAT | REAL |
DateTime | DATETIME | DT |
NText | TEXT | STRING |
NChar | CHAR | STRING |
Image | BLOB | ARRAY OF BYTE |
NVarChar | VARCHAR | STRING |
Binary | BLOB | ARRAY OF BYTE |
VarBinary | BLOB | ARRAY OF BYTE |
Drivers for "big Windows" systems
The used MySQLConnector is under MIT licence and under Copyright:
Copyright (c) 2016 Bradley Grainger
Permission is hereby granted, free of charge, to any person obtaining a copy of this software and associated documentation files (the "Software"), to deal in the Software without restriction, including without limitation the rights to use, copy, modify, merge, publish, distribute, sublicense, and/or sell copies of the Software, and to permit persons to whom the Software is furnished to do so, subject to the following conditions:
The above copyright notice and this permission notice shall be included in all copies or substantial portions of the Software.
THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
![]() | Data type support This database supports the data type WSTRING. (See WString support) |
Notice | |
Data security In flash memory devices the number of write access operations is limited. The flash memory devices can fail, with a risk of data loss.
|