MS SQL Compact database
This section contains information on the configuration and the data type mapping of Microsoft SQL Compact databases. MS SQL Compact is an ideal database for embedded applications. It has a small footprint but nevertheless provides the required functionality for relational databases.
Compatible versions: Microsoft SQL Compact database 3.5
Declaration in the TwinCAT Database Server Configurator
Microsoft SQL Compact database | |
---|---|
Database Type | Select "Microsoft Compact SQL" from the drop-down menu. |
Database URL | Enter the name and path of the database. If the database does not yet exist, it can be created with the Create button. Corresponding permissions must exist. |
Authentication | Option for logging into the database with a password. |
Password | Enter the password. |
![]() | Windows CE support This database is also supported by the Windows CE version of the TwinCAT Database Server. The connection can be established locally. |
Data type mapping between DB and PLC
E_ColumnTypes | MS SQL Compact | TwinCAT PLC |
---|---|---|
BigInt | bigint | T_ULARGE_INTEGER (TcUtilities.lib) |
Integer | integer | DINT |
SmallInt | smallint | INT |
TinyInt | tinyint | SINT |
Bit_ | bit | BYTE |
Money | money | LREAL |
Float | float | LREAL |
Real_ | real | REAL |
DateTime | datetime | DT |
NText | ntext | STRING |
NChar | nchar | STRING |
Image | image | ARRAY OF BYTE |
NVarChar | nvarchar | STRING |
Binary | binary | ARRAY OF BYTE |
VarBinary | varbinary | ARRAY OF BYTE |
![]() | Data type support WSTRING is not supported by this database. (See WString support) |
Notice | |
Data security In flash memory devices the number of write access operations is limited. The flash memory devices can fail, with a risk of data loss.
|