MS Access database
The values of the variables are saved in a Microsoft Access database.
Access 2000 and Access 2003 (*.mdb) database files are compatible, as are Access 2007 (*.accdb) files. All you have to do is specify different providers in the declaration in the XML configuration file.
Declaration in the TwinCAT Database Server Configurator
Microsoft Access database | |
---|---|
DBValueType | Select "Double" to limit logging to alphanumeric and Boolean data types. |
DBType | Select "MS Access". PLC: eDBType_Access. |
DBServer | Not required. |
DBProvider | Access 2000 - Access 2003: |
DBUrl | DBUrl contains the path to the MDB file. |
DBTable | DBTable contains the name of the table. |
![]() | Windows CE support Under Windows CE this database is not supported by the TwinCAT Database Server. |
![]() | TwinCAT/BSD support This database is not supported by the TwinCAT Database Server on the TwinCAT/BSD platform. |
Data type mapping between DB and PLC
E_DBColumnTypes | MS Access | PLC Control |
---|---|---|
eDBColumn_BigInt | Integer4 | DINT |
eDBColumn_Integer | Integer2 | INT |
eDBColumn_SmallInt | Integer2 | SINT |
eDBColumn_TinyInt | Integer1 | SINT |
eDBColumn_Bit | YESNO | BYTE |
eDBColumn_Money | Currency | LREAL |
eDBColumn_Float | Double | LREAL |
eDBColumn_Real | Single | REAL |
eDBColumn_DateTime | DATETIME | DT |
eDBColumn_NText | Text | STRING |
eDBColumn_NChar | VarChar | STRING |
eDBColumn_Image | OLEOBJECT | ARRAY OF BYTE |
eDBColumn_NVarChar | VarChar | STRING |
eDBColumn_Binary | OLEOBJECT | ARRAY OF BYTE |
eDBColumn_VarBinary | OLEOBJECT | ARRAY OF BYTE |
![]() | Data type support WSTRING is not supported by this database. (See WString support) |
Notice | |
Data security In flash memory devices the number of write access operations is limited. The flash memory devices can fail, with a risk of data loss.
|