MS SQL database
This section contains information on the configuration and the data type mapping of Microsoft SQL databases.
Compatible versions: Microsoft SQL database 20xx.
Declaration in the TwinCAT Database Server Configurator
Microsoft SQL database | |
|---|---|
Database Type | Select "Microsoft SQL Server" from the drop-down menu. |
Provider | "SQLOLEDB"or the provider of the SQL Native Client, e.g. "SQLNCLI10" |
Server | Enter the name of your SQL server here. Example: "TESTSERVER\SQLEXPRESS" |
Database | Enter the name of the database. If the database does not yet exist, it can be created with the Create button. Corresponding permissions must exist. |
Authentication | Option for logging into the database as a particular user. |
User name | Enter the user name here. |
Password | Enter the corresponding password. |
![]() | Windows CE support This database is also supported by the Windows CE version of the TwinCAT Database Server. The interfacing is not local, but can be established via a network connection. |
Data type mapping between DB and PLC
E_ColumnTypes | MS SQL | TwinCAT PLC |
|---|---|---|
BigInt | bigint | T_ULARGE_INTEGER (TcUtilities.lib) |
Integer | integer | DINT |
SmallInt | smallint | INT |
TinyInt | tinyint | SINT |
Bit_ | bit | BYTE |
Money | money | LREAL |
Float | float | LREAL |
Real_ | real | REAL |
DateTime | datetime | DT |
NText | ntext | STRING |
NChar | nchar | STRING |
Image | image | ARRAY OF BYTE |
NVarChar | nvarchar | STRING |
Binary | binary | ARRAY OF BYTE |
VarBinary | varbinary | ARRAY OF BYTE |
![]() | Data type support This database supports the data type WSTRING. (See WString support) |
Notice | |
Data security In flash memory devices the number of write access operations is limited. The flash memory devices can fail, with a risk of data loss.
|
