Interface and basic functions
The TwinCAT 3 Database Server is configured via an XML configuration file.
The settings in the configuration file can easily be created and modified with the help of the XML configuration file editor. New configuration files can be created, and existing configuration files can be read and revised.

Toolbar and commands
The toolbar has the following elements:
Toolstrip button | Description |
---|---|
Activation of the configuration | |
Read configuration of the target device | |
Save configuration in an XML file | |
Read configuration from an XML file | |
Add new database configuration | |
Add new AutoLog group | |
Event display | |
Database pool | |
AutoLog Viewer | |
InformationLog View | |
SQL Query Editor |