Error Codes RK512
Code (dec) | Code (hex) | Error constant | Description |
|---|---|---|---|
4 | 16#04 | RK512ERR_P3964ERR_ZVZ | The character delay time was exceeded. ZVZ = 220 ms. The character delay time is the maximum time interval between the transmission of two succeeding characters. |
5 | 16#05 | RK512ERR_P3964ERR_QVZ | The acknowledgement delay time was exceeded. The other device sent an acknowledgement character (DLE = 10H) twice as the telegram was being handled. QVZ = 2 sec. The first acknowledgement is expected at the start of the transfer. The output ErrorState is "Wait_DLE_TXstart" in case of an error. The cause might lie with a faulty physical connection or an incorrect interface parameter. The second acknowledgement is expected after the user data has been transmitted. If an error occurs, the ErrorState is "Wait_DLE_TXend". In this case the cause might, for instance, be data loss, data corruption or data bytes of a data word that have become swapped (see the SwapWords input). |
6 | 16#06 | RK512ERR_P3964ERR_WVZ | The repeat delay time was exceeded. WVZ = 4 sec. In the event of an error a telegram is repeated. If the telegram is not repeated by the other device, the 3964R function block reports this error. |
7 | 16#07 | RK512ERR_P3964ERR_WRONGBCC | Checksum error during data reception. Each telegram is provided with a checksum. When the data is received, the calculated checksum is compared with the checksum that has been received. |
9 | 16#09 | RK512ERR_P3964ERR_COMERRTX | Interface error when transmitting |
10 | 16#0A | RK512ERR_P3964ERR_COMERRRX | Interface error when receiving |
11 | 16#0B | RK512ERR_P3964ERR_NOTXDATA | Parameterization error. The number of bytes that are to be sent, TxCount, is zero. |
120 | 16#78 | RK512ERR_P3964ERR_NAK | A telegram was refused by the other device with a negative acknowledgement (NAK). The error may occur in the following transmission states (ErrorState):Wait_DLE_TXstart: The local PLC initiates a telegram with a start character. The other device refuses the telegram with NAK.Wait_DLE_TXend: The other device refuses the telegram with NAK after the user data has been transmitted. In this case the cause can, for example, be a checksum error at the other device. |
12 | 16#0C | RK512ERR_INVALIDDATATYPE | Invalid data type A telegram with unsupported data type ID was received. Only data blocks with the identifier 'D' can be handled. |
16 | 16#10 | RK512ERR_ERRORPROTOCOLHEADER | Wrong protocol header The header of a data telegram does not match the RK512 specification |
20 | 16#14 | RK512ERR_DBNOTAVAILIBLE | Data block not available. A data block that is not available has been transmitted or requested. Data blocks that are accessed by the partner device must first be registered for this purpose with the DBconfig method. |
22 | 16#16 | RK512ERR_INVALIDCOMMAND | Invalid command A telegram with invalid command ID (SEND / FETCH) was received. |
52 | 16#34 | RK512ERR_INVALIDSIZE | Either the DbSize or the NrOfBytes parameter is invalid, or a data telegram that is too long has been received. |
53 | 16#35 | RK512ERR_INVALIDDBADR | Invalid data block address The data block address DbAdr is invalid. |
54 | 16#36 | RK512ERR_SYNCERROR | Synchronization error A can occur if both communication partners start to transmit at the same time. |
257 | 16#101 | RK512ERR_TIMEOUT | Timeout at RK512 telegram level An expected response telegram was not received within the waiting time TREA. |
258 | 16#102 | RK512ERR_ERRORREMOTEREATEL | Error in the response telegram The response telegram from the communication partner contains an error message. The error number can be read from the additional error information in AUX. |
259 | 16#103 | RK512ERR_INVALIDSIZEREMOTEREATEL | The communication partner's reaction telegram has an incorrect length |
260 | 16#104 | RK512ERR_TIMEOUTREAPEATSENDFETCH | Timeout during sending A Send or Fetch telegram could not be sent, despite several attempts |
261 | 16#105 | RK512ERR_3964ERROR | Error on the 3964R protocol level. Predictable errors on this level are not reported as a general RK512ERR_3964ERROR error, but with a detailed error number. |
262 | 16#106 | RK512ERR_3964NOTBUSYNOTREADY | The transmission of a telegram has been halted without having been successfully completed. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4012 | PC or CX (x86, x64, Arm®) | Tc2_SerialCom |