Method ITcIoArpPingProtocol:PingRequest
Sends a ping request.
Syntax
HRESULT TCOMAPI PingRequest(ULONG ipAddr, ULONG nData=0, PVOID pData=0, ETYPE_VLAN_HEADER* pVlan=0)
Parameter
Name | Type | Description |
|---|---|---|
ipAddr | ULONG | The IP address of the target. |
nData | ULONG | Number of bytes received. |
pData | PVOID | Pointer to the received data. |
pVlan | ETYPE_VLAN_HEADER* | ETYPE_VLAN_HEADER structure, see below. |
The VLAN header represents information about the VLAN.
typedef struct _ETYPE_VLAN_HEADER
{
USHORT VLanType;
unsigned short VLanIdH : 4;
unsigned short reserved1 : 1;
unsigned short Priority : 3;
unsigned short VLanIdL : 8;
} ETYPE_VLAN_HEADER, *PETYPE_VLAN_HEADER;
Return value