Method ITcIoUdpProtocol:SendData
Sends data.
Syntax
HRESULT TCOMAPI SendData(ULONG ipAddr, USHORT udpDestPort, USHORT udpSrcPort, ULONG nData, PVOID pData, bool bCalcUdpCheckSum=0, ETYPE_VLAN_HEADER* pVlan=0) Parameter
Name | Type | Description |
|---|---|---|
ipAddr | ULONG | The IP address of the receiver. |
udpDestPort | USHORT | The port of the receiver. |
udpSrcPort | USHORT | The port of the sender. |
nData | ULONG | Number of date to be sent in bytes. |
pData | PVOID | Pointer to the data to be sent. |
bCalcUdpCheckSum | BOOL | Indicates whether the checksum should be calculated. |
pVlan | ETYPE_VLAN_HEADER | ETYPE_VLAN_HEADER structure, see below. |
The VLAN header represents information about the VLAN.
typedef struct _ETYPE_VLAN_HEADER
{
USHORT VLanType;
unsigned short VLanIdH : 4;
unsigned short reserved1 : 1;
unsigned short Priority : 3;
unsigned short VLanIdL : 8;
} ETYPE_VLAN_HEADER, *PETYPE_VLAN_HEADER;
Return value