FB_ServerDataExcha

In the event of an rising edge at the bExecute input, a zero-terminated string is read by the remote client and returned to the remote client, if zero termination was detected. The function block will try reading the data until zero termination was detected in the string received. Reception is aborted in the event of an error, and if no new data were received within the PLCPRJ_RECEIVE_TIMEOUT timeout time. Data are attempted to be read again after a certain delay time, if no new data could be read during the last read attempt. This reduces the system load.
Interface
FUNCTION_BLOCK FB_ServerDataExcha
VAR_INPUT
hSocket : T_HSOCKET;
bExecute : BOOL;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sFromClient : T_MaxString;
END_VAR
VAR
fbSocketReceive : FB_SocketReceive := ( sSrvNetId := '', tTimeout := DEFAULT_ADS_TIMEOUT );
fbSocketSend : FB_SocketSend := ( sSrvNetId := '', tTimeout := DEFAULT_ADS_TIMEOUT );
eStep : E_DataExchaSteps;
RisingEdge : R_TRIG;
fbReceiveTON : TON;
fbDisconnectTON : TON;
cbReceived, startPos, endPos, idx : UDINT;
cbFrame : UDINT;
rxBuffer : ARRAY[0..MAX_PLCPRJ_RXBUFFER_SIZE] OF BYTE;
END_VARImplementation
RisingEdge( CLK := bExecute );
CASE eStep OF
DATAEXCHA_STATE_IDLE:
IF RisingEdge.Q THEN
bBusy := TRUE;
bError := FALSE;
nErrId := 0;
fbDisconnectTON( IN := FALSE, PT := T#0s );(* disable timeout check first *)
fbReceiveTON( IN := FALSE, PT := T#0s ); (* receive first request immediately *)
eStep := DATAEXCHA_STATE_RECEIVE_START;
END_IF
DATAEXCHA_STATE_RECEIVE_START: (* Receive remote client data *)
fbReceiveTON( IN := TRUE );
IF fbReceiveTON.Q THEN
fbReceiveTON( IN := FALSE );
fbSocketReceive( bExecute := FALSE );
fbSocketReceive( hSocket := hSocket,
pDest := ADR( rxBuffer ) + cbReceived,
cbLen := SIZEOF( rxBuffer ) - cbReceived,
bExecute := TRUE );
eStep := DATAEXCHA_STATE_RECEIVE_WAIT;
END_IF
DATAEXCHA_STATE_RECEIVE_WAIT:
fbSocketReceive( bExecute := FALSE );
IF NOT fbSocketReceive.bBusy THEN
IF NOT fbSocketReceive.bError THEN
IF (fbSocketReceive.nRecBytes > 0) THEN(* bytes received *)
startPos := cbReceived;(* rxBuffer array index of first data byte *)
endPos := cbReceived + fbSocketReceive.nRecBytes - 1;(* rxBuffer array index of last data byte *)
cbReceived := cbReceived + fbSocketReceive.nRecBytes;(* calculate the number of received data bytes *)
cbFrame := 0;(* reset frame length *)
IF cbReceived < SIZEOF( sFromClient ) THEN(* no overflow *)
fbReceiveTON( IN := FALSE, PT := T#0s ); (* bytes received => increase the read (polling) speed *)
fbDisconnectTON( IN := FALSE, PT := PLCPRJ_RECEIVE_TIMEOUT );(* bytes received => disable timeout check *)
(* search for string end delimiter *)
FOR idx := startPos TO endPos BY 1 DO
IF rxBuffer[idx] = 0 THEN(* string end delimiter found *)
cbFrame := idx + 1;(* calculate the length of the received string (inclusive the end delimiter) *)
MEMCPY( ADR( sFromClient ), ADR( rxBuffer ), cbFrame );(* copy the received string to the output variable (inclusive the end delimiter) *)
MEMMOVE( ADR( rxBuffer ), ADR( rxBuffer[cbFrame] ), cbReceived - cbFrame );(* move the reamaining data bytes *)
cbReceived := cbReceived - cbFrame;(* recalculate the reamaining data byte length *)
eStep := DATAEXCHA_STATE_SEND_START;
EXIT;
END_IF
END_FOR
ELSE(* there is no more free read buffer space => the answer string should be terminated *)
LogError( 'FB_SocketReceive (remote client)', PLCPRJ_ERROR_RECEIVE_BUFFER_OVERFLOW );
nErrId := PLCPRJ_ERROR_RECEIVE_BUFFER_OVERFLOW;(* buffer overflow !*)
eStep := DATAEXCHA_STATE_ERROR;
END_IF
ELSE(* no bytes received *)
fbReceiveTON( IN := FALSE, PT := PLCPRJ_RECEIVE_POLLING_TIME );(* no bytes received => decrease the read (polling) speed *)
fbDisconnectTON( IN := TRUE, PT := PLCPRJ_RECEIVE_TIMEOUT );(* no bytes received => enable timeout check*)
IF fbDisconnectTON.Q THEN (* timeout error*)
fbDisconnectTON( IN := FALSE );
LogError( 'FB_SocketReceive (remote client)', PLCPRJ_ERROR_RECEIVE_TIMEOUT );
nErrID := PLCPRJ_ERROR_RECEIVE_TIMEOUT;
eStep := DATAEXCHA_STATE_ERROR;
ELSE(* repeat reading *)
eStep := DATAEXCHA_STATE_RECEIVE_START; (* repeat reading *)
END_IF
END_IF
ELSE(* receive error *)
LogError( 'FB_SocketReceive (remote client)', fbSocketReceive.nErrId );
nErrId := fbSocketReceive.nErrId;
eStep := DATAEXCHA_STATE_ERROR;
END_IF
END_IF
DATAEXCHA_STATE_SEND_START:
fbSocketSend( bExecute := FALSE );
fbSocketSend( hSocket := hSocket,
pSrc := ADR( sFromClient ),
cbLen := LEN( sFromClient ) + 1,(* string length inclusive the zero delimiter *)
bExecute:= TRUE );
eStep := DATAEXCHA_STATE_SEND_WAIT;
DATAEXCHA_STATE_SEND_WAIT:
fbSocketSend( bExecute := FALSE );
IF NOT fbSocketSend.bBusy THEN
IF NOT fbSocketSend.bError THEN
bBusy := FALSE;
eStep := DATAEXCHA_STATE_IDLE;
ELSE
LogError( 'fbSocketSend (remote client)', fbSocketSend.nErrId );
nErrId := fbSocketSend.nErrId;
eStep := DATAEXCHA_STATE_ERROR;
END_IF
END_IF
DATAEXCHA_STATE_ERROR:
bBusy := FALSE;
bError := TRUE;
cbReceived := 0;(* reset old received data bytes *)
eStep := DATAEXCHA_STATE_IDLE;
END_CASE