FB_ServerClientConnection

The function block FB_ServerClientConnection can be used to manage (establish or remove) a server connection. FB_ServerClientConnection simplifies the implementation of a server application by encapsulating the functionality of the three function blocks FB_SocketListen, FB_SocketAccept and FB_SocketClose internally. The integrated debugging output of the connection status facilitates troubleshooting in the event of configuration or communication errors. In addition, a minimum server application only requires an instance of the function block FB_SocketSend and/or an instance of the function block FB_SocketReceive.
In the first step a typical server application establishes the connection with the client via the FB_ServerClientConnection function block (more precisely, the server application accepts the incoming connection request). In the next step instances of FB_SocketSend and/or FB_SocketReceive can be used to exchange data with the server. When a connection is closed depends on the requirements of the application.
Inputs
VAR_INPUT
eMode : E_SocketAcceptMode := eACCEPT_ALL;
sRemoteHost : T_IPv4Addr := '';
nRemotePort : UDINT := 0;
bEnable : BOOL;
tReconnect : TIME := T#1s;
END_VARName | Type | Description |
|---|---|---|
eMode | E_SocketAcceptMode | Defines whether all or only certain connections are to be accepted. |
sRemoteHost | T_IPv4Addr | IP address (Ipv4) in string form (e.g. '172.33.5.1') of the remote client whose connection is to be accepted. For a client on the local computer an empty string may be specified. |
nRemotePort | UDINT | IP port number (e.g. 200) of the remote client whose connection is to be accepted. |
bEnable | BOOL | As long as this input is TRUE, the system attempts to establish a new connection at regular intervals until a connection was established successfully. Once established, a connection can be closed again with FALSE. |
tReconnect | TIME | Cycle time used by the function block to try to establish a connection. |
Inputs/outputs
VAR_IN_OUT
hServer : T_HSERVER;
END_VARName | Type | Description |
|---|---|---|
hServer | hServer | Server handle. This input variable has to be initialized via the F_CreateServerHnd function. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
hSocket : T_HSOCKET;
eState : E_SocketConnectionState := eSOCKET_DISCONNECTED;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | TRUE, as long as the function block is active. |
bError | BOOL | Becomes TRUE if an error code occurs. |
nErrId | UDINT | If an bError output is set, this parameter returns the TwinCAT TCP/IP Connection Server error number. |
hSocket | T_HSOCKET | Connection handle to the newly opened remote client socket. If successful, this variable is transferred to the instances of the function blocks FB_SocketSend and/or FB_SocketReceive. |
eState | E_SocketConnectionState | Returns the current connection status. |
Sample in FBD
The following sample illustrates initialization of a server handle variable. The server handle is then transferred to three instances of the FB_ServerClientConnection function block.
PROGRAM MAIN
VAR
hServer : T_HSERVER;
bListen : BOOL;
fbServerConnection1 : FB_ServerClientConnection;
bConnect1 : BOOL;
bBusy1 : BOOL;
bError1 : BOOL;
nErrID1 : UDINT;
hSocket1 : T_HSOCKET;
eState1 : E_SocketConnectionState;
fbServerConnection2 : FB_ServerClientConnection;
bConnect2 : BOOL;
bBusy2 : BOOL;
bError2 : BOOL;
nErrID2 : UDINT;
hSocket2 : T_HSOCKET;
eState2 : E_SocketConnectionState;
fbServerConnection3 : FB_ServerClientConnection;
bConnect3 : BOOL;
bBusy3 : BOOL;
bError3 : BOOL;
nErrID3 : UDINT;
hSocket3 : T_HSOCKET;
eState3 : E_SocketConnectionState;
END_VAROnline View:

The first connection is activated (bConnect1 = TRUE), but the connection has not yet been established (passive open).
The second connection has not yet been activated (bConnect2 = FALSE) (closed).
The third connection has been activated (bConnect3 = TRUE) and a connection to the remote client has been established.
Here you can find more application examples (and source code): Samples
Requirements
Development environment | Target system type | PLC libraries to include (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC, or CX (x86, X64, Arm®) | Tc2_TcpIp (communication) |