FB_ClientServerConnection

The function block FB_ClientServerConnection can be used to manage (establish or remove) a client connection. FB_ClientServerConnection simplifies the implementation of a client application by encapsulating the functionality of the two function blocks FB_SocketConnect and FB_SocketClose internally. The integrated debugging output of the connection status facilitates troubleshooting in the event of configuration or communication errors. In addition, a minimum client application only requires an instance of the function block FB_SocketSend and/or an instance of the function block FB_SocketReceive.
In the first step, a typical client application establishes the connection with the server via the FB_ClientServerConnection function block. In the next step instances of FB_SocketSend and/or FB_SocketReceive can be used to exchange data with the server. When a connection is closed depends on the requirements of the application.
Inputs
VAR_INPUT
sSrvNetID : T_AmsNetID := '';
nMode : DWORD := 0;
sRemoteHost : T_IPv4Addr := '';
nRemotePort : UDINT;
bEnable : BOOL;
tReconnect : TIME := T#45s;(*!!!*)
END_VAR
Name | Type | Description |
---|---|---|
sSrvNetID | T_AmsNetID | String containing the AMS network address of the TwinCAT TCP/IP Connection Server. For the local computer (default) an empty string may be specified. |
nMode | DWORD | Parameter flags (modes). The permissible parameters are listed here and can be combined by ORing: CONNECT_MODE_ENABLEDBG: Enables logging of debug messages in the application log. In order to view the debug messages open the TwinCAT System Manager and activate log view. |
sRemoteHost | T_IPv4Addr | IP address (Ipv4) of the remote server in the form of a string (e.g. '172.33.5.1'). An empty string can be entered on the local computer for a server. |
nRemotePort | UDINT | IP port number of the remote server (e.g. 200). |
bEnable | BOOL | As long as this input is TRUE, the system attempts to establish a new connection at regular intervals until a connection was established successfully. Once established, a connection can be closed again with FALSE. |
tReconnect | TIME | Cycle time used by the function block to try and establish the connection. |
![]() | Setting the cycle time for the connection The tReconnect value should not be set too low, since timeout periods of > 30 s may occur in the event of a network interruption. If the value is too low, command execution would be interrupted prematurely, and ADS error code 1861 (timeout elapsed) would be returned instead of the Winsocket error WSAETIMEDOUT. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
hSocket : T_HSOCKET;
eState : E_SocketConnectionState := eSOCKET_DISCONNECTED;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | TRUE, as long as the function block is active. |
bError | BOOL | Becomes TRUE if an error code occurs. |
nErrID | UDINT | If an bError output is set, this parameter returns the TwinCAT TCP/IP Connection Server error number. |
hSocket | T_HSOCKET | Connection handle to the newly opened local client socket. If successful, this variable is transferred to the instances of the function blocks FB_SocketSend and/or FB_SocketReceive. |
eState | E_SocketConnectionState | Returns the current connection status. |
Sample of a call in FBD
PROGRAM MAIN
VAR
fbClientConnection1 : FB_ClientServerConnection;
bConnect1 : BOOL;
bBusy1 : BOOL;
bError1 : BOOL;
nErrID1 : UDINT;
hSocket1 : T_HSOCKET;
eState1 : E_SocketConnectionState;
END_VAR

Here you can find more application examples (and source code): Samples
Requirements
Development environment | Target system type | PLC libraries to include (category group) |
---|---|---|
TwinCAT v3.1.0 | PC, or CX (x86, X64, Arm®) | Tc2_TcpIp (communication) |