System requirements
The following system requirements must be met for the function TF6310 TCP/IP to work properly.
Technical data | Description |
---|---|
Operating system | Windows 10, 11 Windows CE 6/7 Windows Embedded Standard 2009 TwinCAT/BSD |
Target platforms | PC architecture (x86, x64, Arm®) |
TwinCAT Version | TwinCAT 2, TwinCAT 3 |
TwinCAT installation level | TwinCAT 2 CP, PLC, NC-PTP TwinCAT 3 XAE, XAR, ADS |
Required TwinCAT license | TS6310 (for TwinCAT 2) TF6310 (for TwinCAT 3) |
![]() | Support of TLS Please note that the TLS function blocks are not available under Windows CE. |